Hakko FX-888DX Soldering Station
TOL-25926

Hakko FX-888DX Soldering Station

SKU: TOL-25926

Upgrade your workbench with the Hakko FX-888DX, featuring an easy-to-use temperature dial, parameter lock, and a 65W handpiece for precise soldering control.

$129.95
In stock
SKU
TOL-25926
In stock
Stock/Discounts

Helpful Documentation

Product Overview

For over 50 years, Hakko has been producing superior quality soldering and desoldering tools. They're dependable, a good value, and they work really well! We use Hakko irons in production, and we think they're great.

Digital Interface and Control

The HAKKO FX-888DX Digital Soldering Station improves the user interface from the previous FX-888D model by making it significantly easier to adjust and verify your heat settings. By combining a digital display with a physical temperature dial, setting your temperature is incredibly easy.

To ensure a smooth soldering experience, this 100W station has been designed with a number of key operational upgrades:

  • Parameter Lock: A built-in lock prevents accidental digital calibration when you are attempting to change your operating temperature.
  • Intuitive Dial: The physical dial makes navigating and adjusting temperatures faster than pressing sequence buttons.
  • Ceramic Heating Element: The 65W handpiece utilizes a ceramic heater with a closed-loop sensor, allowing for rapid heat recovery and temperature stability of ±1.8°F (1.0°C).

Please be aware that this soldering iron is rated for 120VAC power only and will not work on 240V power systems. Out of the box, the iron comes equipped with a T18-D16 chisel tip, providing a solid starting point for most through-hole and standard soldering tasks.

Features & Specs

Station:

  • Power Consumption: 100W / 120VAC
  • Temperature Range: 120° - 899°F (50° - 480°C)
  • Temperature Stability: ±1.8°F (1.0°C)
  • Temperature Control: Closed-Loop Sensor
  • Dimensions W x H x D: 3.9 x 4.7 x 4.7 in. (100 x 120 x 120 mm)
  • Weight: 2.6 lbs. (1.2 kg.)
  • ESD Safe: Yes

Soldering Iron - Handpiece:

  • Power Consumption: 65W / 26VAC
  • Standard Tip: T18-D16 (shape 1.6D)
  • Tip-to-Ground Resistance: < 2 OHMS
  • Tip-to-Ground Potential: < 2mV
  • Heating Element: Ceramic
  • Length of Cord: 3.9 ft. (1.2 m)
  • Handpiece Length (w/o cord): 8.5 in. (217 mm) w/T18-D16 tip
  • Weight (w/o cord): 0.1 lb. (46g) w/ T18-D16 tip

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Hakko FX-888DX Soldering Station
Hakko FX-888DX Soldering Station
$129.95
TOL-25926
$129.95 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing