HDMI Male to USB Type-C, 6FT
CAB-18170
HDMI Male to USB Type-C, 6FT
SKU: CAB-18170
Out of stock
SKU
CAB-18170
A 6ft HDMI Male to USB-C cable with a 4K resolution output.
Product Overview
Bel USB Type-C Adapter Cable Assemblies offer 3ft to 10ft lengths, support USB 3.1 communications, and include HDMI, DisplayPort, and VGA options. HDMI and DisplayPort options support output resolutions up to 4K x 2K at 60Hz, while the VGA option supports output resolutions up to 1920 x 1200 at 60Hz. These assemblies enable connections to a USB Type-C equipped computer or smartphone directly to an HD monitor, TV, or projector with several input options. Bel USB Type-C Adapter Cable Assemblies are for use with USB-C connected devices that support DP Alt Mode or Thunderbolt™3 connectors.
Features & Specs
- Connector End A: USB Type C
- Connector End A Pin Count: 12 Position
- Connector End B: HDMI
- Connector End B Pin Count: 12 Position
- Gender: Male
- Wire Gauge - AWG: 34 AWG, 32 AWG, 26 AWG
- Cable Length: 1830 mm
- Jacket Color: Black
- Voltage Rating: 300 VDC
- Jacket Material: Polyvinyl Chloride (PVC)
- Brand: Bel
- Insulation Resistance: 10 MOhms
- Gold-plated connectors
- Supports USB 3.1 communications
Documentation
Customer Reviews

HDMI Male to USB Type-C, 6FT
CAB-18170
Stock and Customer Discounts
$33.95 retail price.
Available Discounts
- $32.25 | 25+ units
- $30.56 | 100+ units