This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Heat Pipe Bending Tool - 4mm
TOL-17221

Heat Pipe Bending Tool - 4mm

SKU: TOL-17221
Out of stock
SKU
TOL-17221

The tools provide users the ability to apply the right amount of leverage and torque in order to get the right bend.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Advanced Thermal Solutions Heat Pipe Bending Tools are precision engineering tools designed to provide engineers and technicians with accurate and thermally reliable round heat pipe bends. The tools provide users the ability to apply the right amount of leverage and torque in order to get the right bend. They also prevent the user from overbending heat pipes and reducing their thermal performance. To use the tool, simply set the measuring arm to the length of the target heat pipe and screw down the appropriate bend radius.

ATS Heat Pipe Bending Tools support bending angles from 10° to 170° and work with all ATS round heat pipes as well as other manufacturers' pipes within ATS size ranges. The tools are available in versions for 4mm, 6mm, and 8mm round heat pipes with radius bend options.

These pipe bending tools are made from aluminum and hard anodized for durable, long-term use. They can be mounted to lab benches, vices, production workstations, and other fixtures.

Features & Specs

  • Made from aluminum and hard anodized for durable, long-term use
  • Allows for a smooth, accurate bending motion to reduce marks on the tube
  • Supports bending angles from 10° to 170°
  • Any round heat pipe size in the ATS heat pipe family can be used
  • Other manufacturers' round heat pipes may be used, providing they are within the same size ranges as ATS pipes
  • Easy to use: Simply set the measuring arm to the length of the target heat pipe and screw down the appropriate bend radius
  • Mountable to lab benches, vices, production workstations, and other fixtures

Customer Reviews

Heat Pipe Bending Tool - 4mm
Heat Pipe Bending Tool - 4mm TOL-17221