This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
Heatsink - 21.59mm SQ, 10.16mm fin
PRT-18703
Heatsink - 21.59mm SQ, 10.16mm fin
SKU: PRT-18703
Out of stock
SKU
PRT-18703
A 21.59mm square heatsink designed to dissipate heat away from your boards and ICs.
This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
Product Overview
A 21.59mm square heatsink designed to dissipate heat away from your boards and ICs.
Similar Items
Features & Specs
- Heatsink Material: Composite
- Fin Style: Omnidirectional Fin
- Length: 21.59 mm
- Wodth: 21.59 mm
- Height: 10.16 mm
- Color: Black
- Model #: D10850-40
Documentation
Customer Reviews

Heatsink - 21.59mm SQ, 10.16mm fin
PRT-18703
Stock and Customer Discounts
$3.95 retail price.
Available Discounts
- $3.75 | 25+ units
- $3.56 | 100+ units