This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Heatsink - 21MM SQ, 11.43mm fin
PRT-18673

Heatsink - 21MM SQ, 11.43mm fin

SKU: PRT-18673
In stock
SKU
PRT-18673

A 21mm square heatsink designed to dissipate heat away from your boards and ICs.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

A 21mm square heatsink designed to dissipate heat away from your boards and ICs.

Features & Specs

  • Heatsink Material: Aluminum
  • Fin Style: Omnidirectional Fin
  • Length: 21 mm
  • Width: 21 mm
  • Height: 11.43 mm
  • Color: Black
  • Type: Top Mount
  • Model #: 624-45AB

Documentation

Customer Reviews

Heatsink - 21MM SQ, 11.43mm fin
Heatsink - 21MM SQ, 11.43mm fin PRT-18673

Stock and Customer Discounts

$1.95 retail price.

Available Discounts

  • $1.85 | 25+ units
  • $1.76 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing