This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
Heatsink - 21mm SQ, 15.24mm fin, Thermal Tape, Adhesive
PRT-18679
Heatsink - 21mm SQ, 15.24mm fin, Thermal Tape, Adhesive
SKU: PRT-18679
In stock
SKU
PRT-18679
A 21mm square heatsink designed to dissipate heat away from your boards and ICs.
This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
Product Overview
A 21mm square heatsink designed to dissipate heat away from your boards and ICs.
Similar Items
Features & Specs
- Mounting Style: Adhesive
- Heatsink Material: Aluminum
- Fin Style: Omnidirectional Fin
-
- Length: 21 mm
- Width: 21 mm
- Height: 15.24 mm
- Color: Black
- Model #: 624-60ABT4E
Documentation
Customer Reviews

Heatsink - 21mm SQ, 15.24mm fin, Thermal Tape, Adhesive
PRT-18679
Stock and Customer Discounts
$3.95 retail price.
Available Discounts
- $3.75 | 25+ units
- $3.56 | 100+ units