This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Heatsink - 21mm SQ, 15.24mm Omnidirectional fin, Thermal Tape, Adhesive
PRT-18691

Heatsink - 21mm SQ, 15.24mm Omnidirectional fin, Thermal Tape, Adhesive

SKU: PRT-18691

A 21mm square heatsink designed to dissipate heat away from your boards and ICs.

Out of stock
SKU
PRT-18691

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

A 21mm square heatsink designed to dissipate heat away from your boards and ICs.

Features & Specs

  • Mounting Style: Adhesive
  • Heatsink Material: Aluminum
  • Fin Style: Omnidirectional Fin
  • Length: 21 mm
  • Width: 21 mm
  • Height: 15.24 mm
  • Color: Black
  • Model #: 624-60AB

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Heatsink - 21mm SQ, 15.24mm Omnidirectional fin, Thermal Tape, Adhesive
Heatsink - 21mm SQ, 15.24mm Omnidirectional fin, Thermal Tape, Adhesive PRT-18691
$1.95 retail price.

Available Discounts

  • $1.85 | 25+ units
  • $1.76 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing