This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
Heatsink - 21MM SQ, 6.35mm fin, Thermal Tape, Adhesive
PRT-18674
Heatsink - 21MM SQ, 6.35mm fin, Thermal Tape, Adhesive
SKU: PRT-18674
In stock
SKU
PRT-18674
A 21mm square heatsink designed to dissipate heat away from your boards and ICs.
This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
Product Overview
A 21mm square heatsink designed to dissipate heat away from your boards and ICs.
Similar Items
Features & Specs
- Attachment Method: Thermal Tape, Adhesive (Included)
- Shape: Square, Pin Fins
- Length: 0.827" (21.00mm)
- Width: 0.827" (21.00mm)
- Fin Height: 0.250" (6.35mm)
- Thermal Resistance @ Forced Air Flow: 25.00°C/W @ 200 LFM
- Model #: 624-25ABT3
Documentation
Customer Reviews

Heatsink - 21MM SQ, 6.35mm fin, Thermal Tape, Adhesive
PRT-18674
Stock and Customer Discounts
$2.95 retail price.
Available Discounts
- $2.80 | 25+ units
- $2.66 | 100+ units