This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
Heatsink - 21MM SQ, 6.35mm Omnidirectional fin, Thermal Tape, Adhesive
COM-18698
Heatsink - 21MM SQ, 6.35mm Omnidirectional fin, Thermal Tape, Adhesive
SKU: COM-18698
In stock
SKU
COM-18698
A 21mm square heatsink designed to dissipate heat away from your boards and ICs.
This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
Product Overview
A 21mm square heatsink designed to dissipate heat away from your boards and ICs.
Similar Items
Features & Specs
- Mounting Style: Adhesive
- Heatsink Material: Aluminum
- Fin Style: Omnidirectional Fin
- Length: 21 mm
- Width: 21 mm
- Height: 6.35 mm
- Color: Black
- Model #: 624-25ABT4E
Documentation
Customer Reviews

Heatsink - 21MM SQ, 6.35mm Omnidirectional fin, Thermal Tape, Adhesive
COM-18698
Stock and Customer Discounts
$2.95 retail price.
Available Discounts
- $2.80 | 25+ units
- $2.66 | 100+ units