This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Heatsink - 25mm SQ, 11.43mm fin
PRT-18689

Heatsink - 25mm SQ, 11.43mm fin

SKU: PRT-18689
In stock
SKU
PRT-18689

A 25mm square heatsink designed to dissipate heat away from your boards and ICs.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

A 25mm square heatsink designed to dissipate heat away from your boards and ICs.

Features & Specs

  • Heatsink Material: Aluminum
  • Fin Style: Omnidirectional Fin
  • Length: 25 mm
  • Width: 25 mm
  • Heights: 11.43 mm
  • Color: Black
  • Model #: 625-45AB

Documentation

Customer Reviews

Heatsink - 25mm SQ, 11.43mm fin
Heatsink - 25mm SQ, 11.43mm fin PRT-18689

Stock and Customer Discounts

$1.95 retail price.

Available Discounts

  • $1.85 | 25+ units
  • $1.76 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing