This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
Heatsink - 25mm SQ, 6.35mm fin, Thermal Tape, Adhesive
PRT-18699
Heatsink - 25mm SQ, 6.35mm fin, Thermal Tape, Adhesive
SKU: PRT-18699
Out of stock
SKU
PRT-18699
A 25mm square heatsink designed to dissipate heat away from your boards and ICs.
This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
Product Overview
A 25mm square heatsink designed to dissipate heat away from your boards and ICs.
Similar Items
Features & Specs
- Mounting Style: Adhesive
- Heatsink Material: Aluminum
- Fin Style: Omnidirectional Fin
- Length: 25 mm
- Width: 25 mm
- Height: 6.35 mm
- Color: Black
- Model #: 625-25ABT4E
Documentation
Customer Reviews

Heatsink - 25mm SQ, 6.35mm fin, Thermal Tape, Adhesive
PRT-18699
Stock and Customer Discounts
$2.95 retail price.
Available Discounts
- $2.80 | 25+ units
- $2.66 | 100+ units