This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
Heatsink - 25mm SQ, 8.89mm fin, Thermal Tape, Adhesive
PRT-18702
Heatsink - 25mm SQ, 8.89mm fin, Thermal Tape, Adhesive
SKU: PRT-18702
Out of stock
SKU
PRT-18702
A 25mm square heatsink designed to dissipate heat away from your boards and ICs.
This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
Product Overview
A 25mm square heatsink designed to dissipate heat away from your boards and ICs.
Similar Items
Features & Specs
- Mounting Style: Adhesive
- Heatsink Material: Aluminum
- Fin Style: Omnidirectional Fin
- Length: 25 mm
- Width: 25 mm
- Height: 8.89 mm
- Color: Black
- Model #: 625-35ABT5
Documentation
Customer Reviews

Heatsink - 25mm SQ, 8.89mm fin, Thermal Tape, Adhesive
PRT-18702
Stock and Customer Discounts
$2.95 retail price.
Available Discounts
- $2.80 | 25+ units
- $2.66 | 100+ units