This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
Heatsink - 27.94mm SQ, 11.43mm fin, Thermal Tape, Adhesive
PRT-18678
Heatsink - 27.94mm SQ, 11.43mm fin, Thermal Tape, Adhesive
SKU: PRT-18678
In stock
SKU
PRT-18678
A 27.94mm square heatsink designed to dissipate heat away from your boards and ICs.
This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
Product Overview
A 27.94mm square heatsink designed to dissipate heat away from your boards and ICs.
Similar Items
Features & Specs
- Mounting Style: Adhesive
- Heatsink Material: Aluminum
- Fin Style: Omnidirectional Fin
- Length: 27.94 mm
- Width: 27.94 mm
- Height: 11.43 mm
- Color: Black
- Model #: 658-45ABT3
Documentation
Customer Reviews

Heatsink - 27.94mm SQ, 11.43mm fin, Thermal Tape, Adhesive
PRT-18678
Stock and Customer Discounts
$2.95 retail price.
Available Discounts
- $2.80 | 25+ units
- $2.66 | 100+ units