This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
Heatsink - 27.94mm SQ, 11.43mm fin
PRT-18701
Heatsink - 27.94mm SQ, 11.43mm fin
SKU: PRT-18701
Out of stock
SKU
PRT-18701
A 27.94mm square heatsink designed to dissipate heat away from your boards and ICs.
This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
Product Overview
A 27.94mm square heatsink designed to dissipate heat away from your boards and ICs.
Similar Items
Features & Specs
- Heatsink Material: Aluminum
- Fin Style: Omnidirectional Fin
- Length: 27.94 mm
- Width: 27.94 mm
- Height: 11.43 mm
- Color: Black
- Model #: 658-45AB
Documentation
Customer Reviews

Heatsink - 27.94mm SQ, 11.43mm fin
PRT-18701
Stock and Customer Discounts
$1.95 retail price.
Available Discounts
- $1.85 | 25+ units
- $1.76 | 100+ units