This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Heatsink - 27.94mm SQ, 6.35mm fin, Adhesive
PRT-18675

Heatsink - 27.94mm SQ, 6.35mm fin, Adhesive

SKU: PRT-18675
Out of stock
SKU
PRT-18675

A 27.94mm square heatsink designed to dissipate heat away from your boards and ICs.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

A 27.94mm square heatsink designed to dissipate heat away from your boards and ICs.

Features & Specs

  • Mounting Style: Adhesive
  • Heatsink Material: Aluminum
  • Fin Style: Omnidirectional Fin
  • Length: 27.94 mm
  • Width: 27.94 mm
  • Height: 6.35 mm
  • Color: Black
  • Model #: 658-25ABT4E

Documentation

Customer Reviews

Heatsink - 27.94mm SQ, 6.35mm fin, Adhesive
Heatsink - 27.94mm SQ, 6.35mm fin, Adhesive PRT-18675

Stock and Customer Discounts

$2.95 retail price.

Available Discounts

  • $2.80 | 25+ units
  • $2.66 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing