This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
Heatsink - 27.94mm SQ, 8.89mm Omnidirectional fin, Thermal Tape, Adhesive
PRT-18685
Heatsink - 27.94mm SQ, 8.89mm Omnidirectional fin, Thermal Tape, Adhesive
SKU: PRT-18685
A 27.94mm square heatsink designed to dissipate heat away from your boards and ICs.
Out of stock
SKU
PRT-18685
This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
Product Overview
A 27.94mm square heatsink designed to dissipate heat away from your boards and ICs.
Similar Items
Features & Specs
- Mounting Style: Adhesive
- Heatsink Material: Aluminum
- Fin Style: Omnidirectional Fin
- Length: 27.94 mm
- Width: 27.94 mm
- Height: 8.89 mm
- Color: Black
- Model #: 658-35ABT3
Documentation
Customer Reviews

Heatsink - 27.94mm SQ, 8.89mm Omnidirectional fin, Thermal Tape, Adhesive
PRT-18685
$2.95 retail price.
Available Discounts
- $2.80 | 25+ units
- $2.66 | 100+ units