This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
Heatsink - 35mm SQ, 11.43mm fin
PRT-18692
Heatsink - 35mm SQ, 11.43mm fin
SKU: PRT-18692
A 35mm square heatsink designed to dissipate heat away from your boards and ICs.
Out of stock
SKU
PRT-18692
This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
Product Overview
A 35mm square heatsink designed to dissipate heat away from your boards and ICs.
Similar Items
Features & Specs
- Heatsink Material: Aluminum
- Fin Style: Omnidirectional Fin
- Length: 35 mm
- Width: 35 mm
- Height: 11.43 mm
- Color: Black
- Model #: 630-45AB
Documentation
Customer Reviews

Heatsink - 35mm SQ, 11.43mm fin
PRT-18692