This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
Heatsink - 35mm SQ, 11.43mm Vertical fin
PRT-18694
Heatsink - 35mm SQ, 11.43mm Vertical fin
SKU: PRT-18694
Out of stock
SKU
PRT-18694
A 35mm square heatsink designed to dissipate heat away from your boards and ICs.
This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
Product Overview
A 35mm square heatsink designed to dissipate heat away from your boards and ICs.
Similar Items
Features & Specs
- Heatsink Material: Aluminum
- Fin Style: Vertical Fin
- Length: 35 mm
- Width: 35 mm
- Height: 11.43 mm
- Color: Black
- Model #: 642-45AB
Documentation
Customer Reviews

Heatsink - 35mm SQ, 11.43mm Vertical fin
PRT-18694
Stock and Customer Discounts
$1.95 retail price.
Available Discounts
- $1.85 | 25+ units
- $1.76 | 100+ units