This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
Heatsink - 36.83mm SQ, 16.51mm fin, Thermal Tape Adhesive
PRT-18682
Heatsink - 36.83mm SQ, 16.51mm fin, Thermal Tape Adhesive
SKU: PRT-18682
In stock
SKU
PRT-18682
A 36.83mm square heatsink designed to dissipate heat away from your boards and ICs.
This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
Product Overview
A 36.83mm square heatsink designed to dissipate heat away from your boards and ICs.
Similar Items
Features & Specs
- Mounting Style: Adhesive
- Heatsink Material: Aluminum
- Fin Style: Extruded Axial Fin
- Length: 36.83 mm
- Width: 36.83 mm
- Height: 16.51 mm
- Color: Black
- Model #: 659-65AB
Documentation
Customer Reviews

Heatsink - 36.83mm SQ, 16.51mm fin, Thermal Tape Adhesive
PRT-18682
Stock and Customer Discounts
$1.95 retail price.
Available Discounts
- $1.85 | 25+ units
- $1.76 | 100+ units