This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
Heatsink - 38.86mm SQ, 7.24mm fin, Thermal Tape, Adhesive
PRT-18696
Heatsink - 38.86mm SQ, 7.24mm fin, Thermal Tape, Adhesive
SKU: PRT-18696
Out of stock
SKU
PRT-18696
A 38.86mm square heatsink designed to dissipate heat away from your boards and ICs.
This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
Product Overview
A 38.86mm square heatsink designed to dissipate heat away from your boards and ICs.
Similar Items
Features & Specs
- Mounting Style: Adhesive
- Heatsink Material: Aluminum
- Fin Style: Extruded Axial Fin
- Length: 38.86 mm
- Width: 38.86 mm
- Height: 7.24 mm
- Color: Black
- Model #: 660-29AB
Documentation
Customer Reviews

Heatsink - 38.86mm SQ, 7.24mm fin, Thermal Tape, Adhesive
PRT-18696
Stock and Customer Discounts
$3.95 retail price.
Available Discounts
- $3.75 | 25+ units
- $3.56 | 100+ units