This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
Heatsink - 40.64mm SQ, 13.27mm fin
PRT-18690
Heatsink - 40.64mm SQ, 13.27mm fin
SKU: PRT-18690
Out of stock
SKU
PRT-18690
A 40.64mm square heatsink designed to dissipate heat away from your boards and ICs.
This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
Product Overview
A 40.64mm square heatsink designed to dissipate heat away from your boards and ICs.
Similar Items
Features & Specs
- Heatsink Material: Aluminum
- Fin Style: Omnidirectional Fin
- Length: 40.64 mm
- Width: 40.64 mm
- Height: 13.27 mm
- Color: Black
- Model #: 655-53AB
Documentation
Customer Reviews

Heatsink - 40.64mm SQ, 13.27mm fin
PRT-18690
Stock and Customer Discounts
$2.95 retail price.
Available Discounts
- $2.80 | 25+ units
- $2.66 | 100+ units