This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
Heatsink - 40.64mm SQ, 13.34mm fin
PRT-18697
Heatsink - 40.64mm SQ, 13.34mm fin
SKU: PRT-18697
Out of stock
SKU
PRT-18697
A 40.64mm square heatsink designed to dissipate heat away from your boards and ICs.
This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
Product Overview
A 40.64mm square heatsink designed to dissipate heat away from your boards and ICs.
Similar Items
Features & Specs
- Heatsink Material: Aluminum
- Fin Style: Omnidirectional Fin
- Length: 40.64 mm
- Width: 40.64 mm
- Height: 13.34 mm
- Color: Black
- Model #: 655-53ABT3
Documentation
Customer Reviews

Heatsink - 40.64mm SQ, 13.34mm fin
PRT-18697
Stock and Customer Discounts
$3.95 retail price.
Available Discounts
- $3.75 | 25+ units
- $3.56 | 100+ units