This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Heatsink - 44.45 x 43.18 x 10.16mm
PRT-18683

Heatsink - 44.45 x 43.18 x 10.16mm

SKU: PRT-18683
In stock
SKU
PRT-18683

A 44.45 x 43.18 x 10.16mm heatsink designed to dissipate heat away from your boards and ICs.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

A 44.45 x 43.18 x 10.16mm heatsink designed to dissipate heat away from your boards and ICs.

Features & Specs

  • Heatsink Material: Aluminum
  • Fin Style: Omnidirectional Fin
  • Length: 44.45 mm
  • Width: 43.18 mm
  • Height: 10.16 mm
  • Color: Black
  • Model #: 628-40AB

Documentation

Customer Reviews

Heatsink - 44.45 x 43.18 x 10.16mm
Heatsink - 44.45 x 43.18 x 10.16mm PRT-18683

Stock and Customer Discounts

$1.95 retail price.

Available Discounts

  • $1.85 | 25+ units
  • $1.76 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing