This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Heatsink - 44.45 x 43.18 x 16.51mm
PRT-18695

Heatsink - 44.45 x 43.18 x 16.51mm

SKU: PRT-18695
Out of stock
SKU
PRT-18695

A 44.45 x 43.18 x 16.51mm heatsink designed to dissipate heat away from your boards and ICs.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

A 44.45 x 43.18 x 16.51mm heatsink designed to dissipate heat away from your boards and ICs.

Features & Specs

  • Heatsink Material: Aluminum
  • Fin Style: Omnidirectional Fin
  • Length: 44.45 mm
  • Width: 43.18 mm
  • Height: 16.51 mm
  • Color: Black
  • Model #: 628-65AB

Documentation

Customer Reviews

Heatsink - 44.45 x 43.18 x 16.51mm
Heatsink - 44.45 x 43.18 x 16.51mm PRT-18695

Stock and Customer Discounts

$1.95 retail price.

Available Discounts

  • $1.85 | 25+ units
  • $1.76 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing