Heatsink Compound
PRT-09599

Heatsink Compound

SKU: PRT-09599
$2.75
In stock
SKU
PRT-09599
In stock
Stock/Discounts

Product Overview

This is a 5g syringe of white heatsink compound (aka thermal grease, thermal paste, thermal goo). Use this whenever you're connecting a component to a heatsink, it'll really help to dissipate even more potentially damaging heat.

This compound is composed of 50% silicone, 20% carbon, and 30% metal oxide. It has a thermal conductivity of 1.172 W/(mK), which should be plenty for voltage regulators, MOSFETs, motor drivers, audio amplifiers, etc.

Features & Specs

  • Color: White
  • Thermal Conductivity: 1.172 W/(mK)
  • Thermal Impedance: 0.195 -in2/W
  • Specific Gravity: 2.3 @25°C
  • Evaporation: 0.001% - 24 hrs @150°C
  • Bleed: 0.05% - 24 hrs @150°C
  • Moment Beared Temperature: -50-240°C
  • Operation Temperature: -30-180°C

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Heatsink Compound
Heatsink Compound
$2.75
PRT-09599
$2.75 retail price.

Available Discounts

  • $2.61 | 25+ units
  • $2.48 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing