Planned Maintenance – April 12
We’ll be performing scheduled site maintenance on Sunday, April 12 starting at 9 AM MST. SparkFun.com will be temporarily unavailable for 2–4 hours.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Heatsink (Zynq Ultrascale+ Package)
PRT-17018

Heatsink (Zynq Ultrascale+ Package)

SKU: PRT-17018

The FPGA Heat Sinks are available in a 95mm x 75mm package made up of aluminium material.

Out of stock
SKU
PRT-17018

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

iWave Systems FPGA Heat Sinks for SOMs are designed for the FPGA SOMs Arria10 and Zynq Ultrascale+ MPSOC. The FPGA Heat Sinks are available in a 95mm x 75mm package made up of aluminium material. The devices have a silicone elastomer as a thermal gap pad between the CPU and the heat sink. The rugged and light weight heat sinks can be easily attached with the iWave’s FPGA system on modules.

Features & Specs

  • 95mm x 75mm Package
  • Aluminium material
  • Silicone elastomer as a thermal gap pad
  • Rugged and light weight
  • Mounting Style: Screw
  • Fin Style: Forged Fin

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Heatsink (Zynq Ultrascale+ Package)
Heatsink (Zynq Ultrascale+ Package) PRT-17018
$47.95 retail price.

Available Discounts

  • $45.55 | 25+ units
  • $43.16 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing