This product has been retired from our catalog and is no longer for sale.

Helix GPS Antenna - Molex Molded PCB Mount
GPS-29206

Helix GPS Antenna - Molex Molded PCB Mount

SKU: GPS-29206

This is a small 3x5x4mm surface mount molded GPS antenna from Molex. It has a frequency range of 1561 - 1602 MHz.

Out of stock
SKU
GPS-29206

This product has been retired from our catalog and is no longer for sale.

Helpful Documentation

Product Overview

This is a small 3x5x4mm surface mount molded GPS antenna from Molex. It has a frequency range of 1561 - 1602 MHz.

Features & Specs

  • Dimensions: 3 x 5 x 4mm
  • PCB Clearance: 4x6mm
  • Material: LDS
  • Antenna Type: Monopole
  • Frequency Range: 1561 - 1602 MHz
  • Return Loss: <-8dB
  • Peak Gain: 1.1dBi
  • Total Efficiency: >50%
  • Polarization: Elliptic
  • Axial Ratio: <6.0

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Helix GPS Antenna - Molex Molded PCB Mount
Helix GPS Antenna - Molex Molded PCB Mount GPS-29206
$1.95 retail price.

Available Discounts

  • $1.85 | 25+ units
  • $1.76 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing