Hex Standoff - Aluminum Threaded (4-40; 3/4")
PRT-25464
Hex Standoff - Aluminum Threaded (4-40; 3/4")
SKU: PRT-25464
$0.65
In stock
Only 4 left
SKU
PRT-25464
These aluminum hex standoffs are 0.750" (19.05mm) 3/4" long and tapped for a 4-40 screw.
Product Overview
These aluminum hex standoffs are 0.750in. (19.05mm) 3/4in. long and tapped for a 4-40 screw. These are great for mounting your board in an enclosure, or just getting it up off the table.
Sold individually.
Hookup Accessories
Features & Specs
- Screw, Thread Size: #4-40
- Diameter - Outside: 0.250" (6.35mm) 1/4" Hex
- Between Board Height: 0.750" (19.05mm) 3/4"
- Length - Overall: 0.938" (23.83mm) 15/16"
- Material: Aluminum
- Plating: Iridite
Customer Reviews

Hex Standoff - Aluminum Threaded (4-40; 3/4")
$0.65
PRT-25464
Stock and Customer Discounts
$0.65 retail price.
Available Discounts
- $0.62 | 25+ units
- $0.59 | 100+ units