Hex Standoff - Aluminum Threaded (M2.5; 16mm; 4.5mm AF)
PRT-28765

Hex Standoff - Aluminum Threaded (M2.5; 16mm; 4.5mm AF)

SKU: PRT-28765

These aluminum hex standoffs are 4.5mm across the flats. 16.0mm long and tapped through for a M2.5-0.45 screw.

$0.75
In stock
Only 2 left
SKU
PRT-28765
In stock
Stock/Discounts

Helpful Documentation

Product Overview

These aluminum hex standoffs are 4.5mm across the flats. 16.0mm long and tapped through for a M2.5-0.45 screw. These are great for mounting pHATs to Raspberry Pi boards.

Sold individually.

Features & Specs

  • Screw, Thread Size: #4-40
  • Outer Diameter: 4.5mm
  • Length: 16mm
  • Material: Aluminum
  • Finish: Plain

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Hex Standoff - Aluminum Threaded (M2.5; 16mm; 4.5mm AF)
Hex Standoff - Aluminum Threaded (M2.5; 16mm; 4.5mm AF)
$0.75
PRT-28765
$0.75 retail price.

Available Discounts

  • $0.71 | 25+ units
  • $0.68 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing