This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

High Bonding Gasket for 0.6 Watt Solar Panels
PRT-18729

High Bonding Gasket for 0.6 Watt Solar Panels

SKU: PRT-18729

Use this high-strength acrylic gasket to attach the 0.6W panels from Voltaic Systems to an enclosure.

Out of stock
SKU
PRT-18729

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

With this high-strength, acrylic gasket, you will be able to attach the 0.6W panels to an enclosure or almost any other flat surface. The gasket creates a waterproof and secure connection between the panel and a wide variety of materials including plastic and aluminum.

For best results, clean both surfaces with isopropyl alcohol and apply with approximately 14PSI.

Features & Specs

  • 3M VHB
  • Creates Waterproof and Secure Seal (when properly applied)
  • Dimensions: 66 x 66 x 1.1mm
  • Compatible with 0.6W Panel (P123)

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

High Bonding Gasket for 0.6 Watt Solar Panels
High Bonding Gasket for 0.6 Watt Solar Panels PRT-18729
$1.5 retail price.

Available Discounts

  • $1.43 | 25+ units
  • $1.35 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing