Product Overview
Cal Test Electronics CT4043-200 High-Current Test Lead is a high-current assembly for power supply, load, or battery analyzer test connections. CT4043-200 features heavy-duty spade connectors on each end with 8mm openings to lock tight onto binding posts or terminals. These test leads are capable of carrying up to 60A through their 2m length. A flame-retardant mesh sleeve keeps the black and red leads bound together. On both sides of the sleeve there is at least 100mm of unbound black and red cable, giving users freedom from even the most awkward connections. Cal Test CT4043-200 is made of highly flexible silicone jacketed lead wires. The conductors are 19 strands of copper wire, contributing to the flexible and supple feel.