This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

High Performance mmWave Cable Assembly (Rated to 40GHz) with 304mm (12″) GORE™ 3506 and 2 x 2.92(M) Connectors
CAB-18531

High Performance mmWave Cable Assembly (Rated to 40GHz) with 304mm (12″) GORE™ 3506 and 2 x 2.92(M) Connectors

SKU: CAB-18531
Out of stock
SKU
CAB-18531

A high frequency millimetre Wave product with the quality and precision required for 5G NR for the millimetre wave spectrum.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Taoglas have developed a range of high frequency millimetre Wave products with the quality and precision required for 5G NR for the millimetre wave spectrum. The diversity of applications and ever-changing demands for higher frequency test systems are driving coaxial cable assemblies to the next level. The specification requirements around performance for test cables extend beyond the tight tolerance typically required for lab performance to a wider range of 5G applications.

Rated up to 40 GHz, the GORE™ 3506 range includes cable assemblies terminating in 2.92(M) connectors.

Hookup Accessories

Features & Specs

  • Connector A Series: 2.92 mm
  • Connector A Gender: Plug (Male)
  • Connector A Body Style: Straight
  • Connector B Series: 2.92 mm
  • Connector B Gender: Plug (Male)
  • Connector B Body Style: Straight
  • Cable Length: 304 mm
  • Maximum Frequency: 40 GHz
  • Cable Type: Coaxial
  • Jacket Color: Gray
  • Frequency Range: DC to 40 GHz
  • Brand: Taoglas
  • Connector A Polarity: Normal
  • Connector B Polarity: Normal
  • Minimum Frequency: DC
  • Moisture Sensitive: Yes
  • Polarity: Normal

Documentation

Customer Reviews

High Performance mmWave Cable Assembly (Rated to 40GHz) with 304mm (12″) GORE™ 3506 and 2 x 2.92(M) Connectors
High Performance mmWave Cable Assembly (Rated to 40GHz) with 304mm (12″) GORE™ 3506 and 2 x 2.92(M) Connectors CAB-18531

Stock and Customer Discounts

$320.95 retail price.

Available Discounts

  • $304.90 | 25+ units
  • $288.86 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing