This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

High Power LEDs - Neutral White 4000K
COM-17563

High Power LEDs - Neutral White 4000K

SKU: COM-17563
In stock
SKU
COM-17563

OSRAM Opto Semiconductors OSLON® Square Uniform LEDs are designed with improved radiation pattern and superior Color-over-Angle (CoA) performance.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

OSRAM Opto Semiconductors OSLON® Square Uniform LEDs are designed with improved radiation pattern and superior Color-over-Angle (CoA) performance. These LEDs improve color uniformity by adding a diffusor layer on top of the phosphor layer. The OSLON square uniform LEDs eliminate the Halo effect by creating a very uniform color of light across the circular light cast on the wall. These LEDs feature superior robustness, high reliability, long lifetime, and low thermal resistance. The square uniform LEDs offer 120° typical radiation, 2700K to 4000K color temperature, 8kVcc ESD, 218lm at 3000K luminous flux, and 111lm/W at 3000K luminous efficacy. These LEDs are ideal for use in downlights/spotlights, indoor spot lighting, and museum lighting.

Features & Specs

  • Mounting Style: SMD/SMT
  • Package / Case: SMD-2
  • Illumination Color: Neutral White
  • Wavelength/Color Temperature: 4000 K
  • Luminous Intensity: -
  • Luminous Flux/Radiant Flux: 220 lm
  • Color Rendering Index - CRI: 90
  • Viewing Angle: 120 deg
  • If - Forward Current: 700 mA
  • Vf - Forward Voltage: 2.8 V
  • Power Rating: -
  • Length: 3 mm
  • Width: 3 mm
  • Height: 2 mm
  • Minimum Operating Temperature: - 40 C
  • Maximum Operating Temperature: + 125 C
  • Lens Color: Colorless
  • Lens Dimensions: 2.79 mm
  • Lens Shape: Dome
  • Lens Transparency: Clear

Documentation

Customer Reviews

High Power LEDs - Neutral White 4000K
High Power LEDs - Neutral White 4000K COM-17563

Stock and Customer Discounts

$3.95 retail price.

Available Discounts

  • $3.75 | 25+ units
  • $3.56 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing