Hirschmann RAD 015-108 RD S AM/FM (LW/MW/SW/BandII) Antenna
CEL-16868
Hirschmann RAD 015-108 RD S AM/FM (LW/MW/SW/BandII) Antenna
SKU: CEL-16868
In stock
SKU
CEL-16868
Product Overview
TE Connectivity's Hirschmann RAD 015-108 RD S AM/FM (LW/MW/SW/BandII) Antenna features an amplifier embedded into the antenna base. The power supply for the amplifier features a twin function cable (phantom feed) with an optional separate +12V wire. TE Connectivity / Hirschmann RAD 015-108 RD S AM/FM (LW/MW/SW/BandII) Antenna is a screw mount, road vehicle roof mount antenna.
Features & Specs
- Frequency range
- AM: 150kHz to 6.2MHz
- FM: 87MHz to 108MHz
- Impedance: 150 Ohms
- Minimum Operating Temperature: -40C
- Maximum Operating Temperature: +85C
- Number of Bands: 2 Band
- Termination Style: Connector
- M10 Male
- Mounting Style: Screw
- Length: 64mm
- Width: 46mm
- Height: 47mm
- IP Rating: IP6K9K
- Cable Length: 9.44 in, 196.85 in
- Cable Type: RG-174
Documentation
Customer Reviews

Hirschmann RAD 015-108 RD S AM/FM (LW/MW/SW/BandII) Antenna
CEL-16868
Stock and Customer Discounts
$46.95 retail price.
Available Discounts
- $44.60 | 25+ units
- $42.26 | 100+ units