This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

HirschmannCEL 7026 A Cellular (2G/3G/4G) Vehicle Glazing Antenna
CEL-16867

HirschmannCEL 7026 A Cellular (2G/3G/4G) Vehicle Glazing Antenna

SKU: CEL-16867
In stock
SKU
CEL-16867

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

TE Connectivity's HirschmannCEL 7026 A Cellular (2G/3G/4G) Vehicle Glazing Antennas feature easy interior and exterior windshield mounting. This antenna comes with a SMA male connector. TE Connectivity / Hirschmann CEL 7026 A Cellular (2G/3G/4G) Vehicle Glazing Antennas are designed for cellular networks.

Features & Specs

  • Minimum Frequency: 698 MHz
  • Maximum Frequency: 2.69 GHz
  • Frequency range:
  • LTE (low): 698 to 862MHz
  • CELL (low): 824 to 960MHz
  • CELL (high): 1710 to 2170MHz
  • LTE (high): 2305 to 2690MHz
  • Gain: 2.15 dBi
  • Impedance: 50 Ohms
  • VSWR: 2:1
  • Minimum Operating Temperature: -30C
  • Maximum Operating Temperature: +80C
  • Number of Bands: 4 Band
  • Termination Style: Connector
  • Connectors:
  • SMA male
  • Mounting Style: Adhesive
  • Protocol - Cellular,NBIoT,LTE: Cellular (NBIoT, LTE)
  • Length: 107mm
  • Width: 54mm
  • Height: 3.5mm
  • IP Rating: IP6K4
  • Polarization: Linear
  • Cable Length: 118 in
  • Cable Type: RG-174

Documentation

Customer Reviews

HirschmannCEL 7026 A Cellular (2G/3G/4G) Vehicle Glazing Antenna
HirschmannCEL 7026 A Cellular (2G/3G/4G) Vehicle Glazing Antenna CEL-16867

Stock and Customer Discounts

$21.95 retail price.

Available Discounts

  • $20.85 | 25+ units
  • $19.76 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing