Hobby Gearmotor - 140 RPM, Male Connectors (Single)
ROB-21245
Hobby Gearmotor - 140 RPM, Male Connectors (Single)
SKU: ROB-21245
$2.50
In stock
SKU
ROB-21245
These gearmotors require a voltage of 4.5V with a no load current of 190mA while possessing a gearbox ratio of 48:1.
Product Overview
This is a hobby gearmotor from DAGU. These gearmotors are the same ones recommended for use in the Shadow Chassis and offer a cheap and easy-to-use setup to get your wheels turning. Each Hobby Gearmotor also possess a 9mm long output on a straight axis.
These gearmotors require a voltage of 4.5V with a no load current of 190mA while possessing a gearbox ratio of 48:1 and a wheel speed of 140 RPM unloaded.
Hookup Accessories
Features & Specs
- Suggested Voltage: 4.5VDC
- No Load Speed: 140RPM
- No Load Current: 190mA
- Max. Load Current: 250mA
- Torque: 800 gf-cm
Documentation
- Datasheet (DG01D)
Customer Reviews
Hobby Gearmotor - 140 RPM, Male Connectors (Single)
$2.50
ROB-21245
Stock and Customer Discounts
$2.5 retail price.