This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Hobby Gearmotor - 58 RPM, Female Connectors (Single)
ROB-21246

Hobby Gearmotor - 58 RPM, Female Connectors (Single)

SKU: ROB-21246

This gearmotor requires a voltage of 4.5V with a no load current of 190mA (max 250mA) while possessing a gearbox ratio of 120:1.

Out of stock
SKU
ROB-21246

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

This is a single hobby gearmotor from DAGU. This gearmotor requires a voltage of 4.5V with a no load current of 190mA (max 250mA) while possessing a gearbox ratio of 120:1 and a wheel speed of 58 RPM unloaded. The leads on this gearmotor terminate in female connectors.

Features & Specs

  • Voltage: 4.5VDC
  • No Load Speed: 58 RPM
  • No Load Current: 190mA (max 250mA)
  • Torque: 800gf.cm min

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Hobby Gearmotor - 58 RPM, Female Connectors (Single)
Hobby Gearmotor - 58 RPM, Female Connectors (Single) ROB-21246
$1.95 retail price.

Available Discounts

  • $1.85 | 25+ units
  • $1.76 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing