Hobby Gearmotor - 65 RPM (Right Angle, Pair)
ROB-13258
Hobby Gearmotor - 65 RPM (Right Angle, Pair)
SKU: ROB-13258
$5.50
In stock
SKU
ROB-13258
Product Overview
These are a pair of right angle, hobby gearmotors from DAGU. These gearmotors are the same ones utilized in the Magician Chassis and RedBot Kit and offer a cheap and easy to use setup to get your wheels turning. Due to these gear motors being at a right angle, you will also be able to track and control the rotation of your wheels!
Each gearmotor requires a voltage of 3-6V with a no load current of 200mA while possessing a stall current of 3A@6V (1.5A@3V), a gearbox ratio of 48:1, and a wheel speed of 65 rpm at 3V unloaded.
These gearmotors are sold in packs of two.
Features:
- Voltage: 3V – 6V
- No Load Speed: 65RPM
- No Load Current: 200mA
- Stall Current: 3A @ 6V (1.5A @ 3V)
- Gearbox Ratio: 48:1
- Wheel Speed: 65rpm @ 3V unloaded (Recommended)
Documents:
- Datasheet (DG02S)
- Product Video
Hookup Accessories
Features & Specs
- Voltage: 3V – 6V
- No Load Speed: 65RPM
- No Load Current: 200mA
- Stall Current: 3A @ 6V (1.5A @ 3V)
- Gearbox Ratio: 48:1
- Wheel Speed: 65rpm @ 3V unloaded (Recommended)
Documentation
- Datasheet (DG02S)
- Product Video
Customer Reviews
Hobby Gearmotor - 65 RPM (Right Angle, Pair)
$5.50
ROB-13258
Stock and Customer Discounts
$5.5 retail price.