Hobby Motor - Gear
ROB-11696

Hobby Motor - Gear

SKU: ROB-11696
$2.75
In stock
SKU
ROB-11696
In stock
Stock/Discounts

Helpful Documentation

Product Overview

This is our new Hobby Motor now with a 6mm, 10 tooth, gear to make your basic projects a little simpler to manage. It works well for basic things like making a fan or spinning something pretty fast without much resistance.

The motor has a normal operating voltage range of 1.0 to 3.0VDC but can handle a max load of up to 12VDC and a no load speed of 6600±10% RPM (@1.0V DC, 110mA). More information is available in the spec sheet linked below.

Note: Though the Datasheet for this Hobby Motor states a max voltage range of 3.0VDC, our supplier has ensured us that it can handle a max load of 12VDC.

Documents:

Features & Specs

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Hobby Motor - Gear
Hobby Motor - Gear
$2.75
ROB-11696
$2.75 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing