Hobby Motor with Encoder - Plastic Gear (Single, Red)
ROB-31141

Hobby Motor with Encoder - Plastic Gear (Single, Red)

SKU: ROB-31141

A single easy-to-use hobby gearmotor featuring a 1:48 plastic gearbox and an integrated Hall effect encoder for precise movement tracking.

$15.95
In stock
SKU
ROB-31141
In stock
Stock/Discounts

Helpful Documentation

Product Overview

This simple Hobby Motor with Encoder provides one of the easiest ways to add motion and feedback to your robotics projects. This single direct-current (DC) gearmotor features an integrated Hall effect speed encoder, allowing your microcontroller to accurately track the motor's rotation and speed. Rather than simply applying power and hoping your robot moves correctly, the encoder provides the critical feedback needed for precise autonomous navigation and speed adjustments.

This specific motor utilizes a durable plastic gear train with a 1:48 ratio, offering a good balance of speed and torque for small-scale chassis and educational builds.

Simple Integration and Feedback

The onboard Hall sensor utilizes a magnetic plate to detect rotation. When the sensor detects the South pole of the magnet, it outputs a high electrical level; detecting the North pole outputs a low level. By counting these pulses, your controller can easily calculate exact wheel positions.

  • Power Compatibility: Operates smoothly on a flexible 4.5V to 9V supply, making it easy to power with standard battery packs or motor drivers.
  • Easy Wiring: Features a 6-pin detachable cable interface for clean routing and easy connection to your motor driver or development platform.
  • XRP Ready: This is the exact same high-quality motor and encoder assembly utilized in our XRP and AgXRP kits.

Please be aware that this product only includes a single motor. Most wheeled robotics projects will require at least two of these motors to function properly.

Features & Specs

  • Dimension (single motor): 80mm x 22.4mm x 25.8mm
  • Voltage: 4.5~9V
  • Gear Ratio: 1:48
  • No Load RPM: 140RPM @4.5V
  • No Load Current: 0.15A
  • Stall Torque: 0.15N.M
  • Stall Current: 0.75A @6V
  • All at 6V - as tested in-house:
    • No load speed: 240RPM
    • No load current: 100mA
    • Stall torque: 1kg-cm
    • Stall current: 700mA
    • Encoder resolution: 585 counts per revolution

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Hobby Motor with Encoder - Plastic Gear (Single, Red)
Hobby Motor with Encoder - Plastic Gear (Single, Red)
$15.95
ROB-31141
$15.95 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing