Hook Test Lead Set - Multicolored (5 Pack)
CAB-30612

Hook Test Lead Set - Multicolored (5 Pack)

SKU: CAB-30612

A must-have for any test bench. This 5-pack of multicolored hook leads provides secure connections for multimeters, oscilloscopes, and power supplies.

$9.95
In stock
SKU
CAB-30612
In stock
Stock/Discounts

Product Overview

When it comes to electrical testing and prototyping, having a reliable physical connection is just as critical as the components you are measuring. This multicolored set of five hook test leads provides secure, hands-free attachment points for all your diagnostic needs, ensuring you don't lose your signal right in the middle of a crucial measurement.

Single-Hook Grip

The spring-loaded hooks grab firmly onto component leads, exposed jumper wires, and test points, keeping your hands free to operate your equipment or adjust your circuit. With five distinct colors included in the pack, tracing your connections across a crowded workbench has never been easier.

Features & Specs

  • Cable Length: 12"
  • Connector Type (both ends): Hook clip
  • Conductor: UL1007 26AWG
  • Jacket: Φ1.2
  • Insulator Color: Red / Black / Blue / Green / Yellow

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

The Hook Test Lead Set from a top angle.
Hook Test Lead Set - Multicolored (5 Pack)
$9.95
CAB-30612
$9.95 retail price.

Available Discounts

  • $9.45 | 25+ units
  • $8.96 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing