Hook-up Wire 2-Conductor - Clear (22AWG-7x30, Stranded, 25ft)
PRT-18382

Hook-up Wire 2-Conductor - Clear (22AWG-7x30, Stranded, 25ft)

SKU: PRT-18382

Great for general connections between projects (low or high current applications).

$5.95
In stock
SKU
PRT-18382
Backorder
Stock/Discounts

Product Overview

This standard 22 AWG hook-up wire is great for general connections between projects (low or high current applications). When you only need two connections to something (like power, a button or an indicator LED), this keeps your wiring nice and organized. It is also commonly used as speaker wire to connect from your speaker amp to the speakers. This wire can easily be soldered into place, but is also works well with many of our solderless connection options such as screw terminals, latch connector blocks, and spade connectors.

Includes a white line on one of the conductors and clear plastic on the other, which is helpful to know which line is which, and keep your connections correct at each end! Note, this cable is stranded, which makes it very flexible.

Comes in spools of 25 feet.

Features & Specs

  • Insulation material: PVC
  • Insulation thickness: 0.017"
  • Temperature rating: 105C
  • Voltage rating: 300V
  • Jacket Color: Clear
  • Nominal Outer Diameter: 0.070" x 0.140"
  • Part #: 5142

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Hook-up Wire 2-Conductor - Clear (22AWG-7x30, Stranded, 25ft)
Hook-up Wire 2-Conductor - Clear (22AWG-7x30, Stranded, 25ft)
$5.95
PRT-18382
$5.95 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing