This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Hot-Air Rework Station - 303D
TOL-19101

Hot-Air Rework Station - 303D

SKU: TOL-19101

This hot-air rework station is great for professionals and hobbyists in need of tight temperature tolerances and large air flows.

Out of stock
SKU
TOL-19101

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

This hot-air rework station is great for professionals and hobbyists in need of tight temperature tolerances and large air flows. This unit displays a digital readout of the actual air temperature with a flow rate of up to 23L per minute. This very powerful unit can be used for multiple applications including standard SMD reflow/repair/removal, thermal IC stress testing, thermoplastic welding, and shrink-wrapping.

Each 303D Hot-Air Rework Station has two knobs on the front of the case to control air flow as well as temperature. These knobs are labeled Low to High allowing you to adjust the 303D almost immediately. This rework station even has a detachable power cable so if you happen not to live in North America, you can replace it to fit your own standard plug provided it still uses 110/120V.

This latest version of the hot-air rework station has some great improvements. A new temperature range of 100℃-500℃, an auto sleep function, and a temperature offset function.

-> <-

Includes:

  • 303D Hot Air Rework Station
  • Wand Holder
  • x2 Round Nozzle Tips

Features & Specs

  • Closed-loop temperature control
  • Heats up quickly
  • Anti-static design
  • Intelligent cooling system maintains airflow after the unit is powered off until the air temperature is below 100°C
  • Temperature adjustment range: 100 ~ 500°C
  • Auto sleep function
  • Temperature offset function
  • Handle length (including air line): 120cm
  • Noise: <40dB
  • 110VAC input
  • Removable power cable
  • Dimensions: 224 x 126 x 110mm

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Hot-Air Rework Station - 303D
Hot-Air Rework Station - 303D TOL-19101
$134.95 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing