Hot-Air Rework Station - 8508D
TOL-21253

Hot-Air Rework Station - 8508D

SKU: TOL-21253

This hot-air rework station is great for professionals and hobbyists in need of tight temperature tolerances and large air flows.

$139.95
In stock
SKU
TOL-21253
Backorder
Stock/Discounts

Helpful Documentation

Product Overview

This hot-air rework station is great for professionals and hobbyists in need of tight temperature tolerances and large air flows. This unit displays a digital readout of the actual air temperature with a flow rate of up to 24L per minute. This very powerful unit can be used for multiple applications including standard SMD reflow/repair/removal, thermal IC stress testing, thermoplastic welding, and shrink-wrapping.

Each 8508D Hot-Air Rework Station has two knobs on the front of the case to control air flow as well as temperature.

Features & Specs

  • Input Voltage: AC110V
  • Power: ≤700W
  • Heater Type: Skeleton
  • Airflow Type: Diaphragm Pump
  • Airflow Value: ≤24L/min
  • Temperature Range: 100°C~450°C
  • Temperature Stability: ±1°C
  • Shows Type: LCD Display
  • Handle Line: ≥100cm
  • Noise: ≤45dB
  • Work Environment: 0~40°C
  • Storage Environment: -20°C~80°C
  • Storage Humidity: 35%~45%
  • USB Electric Current: 2A
  • Dimensions: 185 x 245 x 125mm

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Hot-Air Rework Station - 8508D
Hot-Air Rework Station - 8508D
$139.95
TOL-21253
$139.95 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing