Hot Plate Preheater - MHP50-B5 (Brass)
TOL-26588

Hot Plate Preheater - MHP50-B5 (Brass)

SKU: TOL-26588
$119.95
In stock
SKU
TOL-26588
Backorder
Stock/Discounts

A small 50mm x 50mm soldering hot plate.

Helpful Documentation

Product Overview

No need to take up much space when doing soldering rework, the MHP50-B5 Hot Plate Preheater (Brass) is a small 50mm x 50mm soldering hot plate. With a built-in OLED display to easily navigate and choose settings. The controller has a built-in true color LED that changes color with the rise and fall of the temperature, letting you know if it is warm or cold at a glance. It has a temperature range of 100°C~350°C (Max). A built-in high-speed cooling fan, which can automatically detect the temperature of the controller, intelligently adjust the fan speed and accelerate heat dissipation. With an innovative air deflector to effectively cut off heat transferring, protecting the controller from thermal damage. Coming with two power options, DC 5525 power jack for 19-24V input up to 150W and standard PD 20V power input to reach 100W.

Includes:

  • 1x MHP50 Controller
  • 1x Hot Plate(BS50)
  • 1x USB Type-C Cable
  • 1x User Manual

Hookup Accessories

Features & Specs

  • Power:
  • DC5525 150W (Max)
  • PD 100W (Max)
  • Power Input: DC5525 19-24V / PD20V (Use only one input)
  • Temperature Stability: 3%
  • Temperature Range: 100°C~350°C (Max)
  • Resistance to Ground: <2Ω
  • Heating Area: 50mm x 50mm

Documentation

Customer Reviews

Hot Plate Preheater - MHP50-B5 (Brass)
Hot Plate Preheater - MHP50-B5 (Brass)
$119.95
TOL-26588

Stock and Customer Discounts

$119.95 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing