Doppler Radar Sensor Module - RCWL-0516 (with Headers)
SEN-21242

Doppler Radar Sensor Module - RCWL-0516 (with Headers)

SKU: SEN-21242
$2.50
In stock
SKU
SEN-21242
In stock
Stock/Discounts

The Doppler Radar Sensor Module - RCWL-0516 is a sensor module for detecting moving objects.

Product Overview

The Doppler Radar Sensor Module - RCWL-0516 is a doppler radar microwave sensor module for detecting moving objects. This can act as an alternative to Passive Infrared (PIR) motion sensing. The RCWL-0516 sensor detects "any movement" from "any object" and does not rely on heat, making it more reliable in hot environments.

Unlike the PIR sensor, this is an active sensor. Active sensors send out a pulse of energy and detect the changes in the return signal, while passive sensors detect energy emitted or reflected from an object.

This product come with headers already soldered on.

Features & Specs

  • Output Voltage: 3.3V
  • Operating Voltage: 4-28V
  • Transmission Power: 20mW (typical), 30mW (max)
  • Maximum Current: ~2.7 mA
  • Detection Distance: 5-7 meters
  • Operating Frequency: ~3.18 GHz
  • Signal Length: ~2s

Documentation

Customer Reviews

Doppler Radar Sensor Module - RCWL-0516 (with Headers)
Doppler Radar Sensor Module - RCWL-0516 (with Headers)
$2.50
SEN-21242

Stock and Customer Discounts

$2.5 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing