This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

i.MX8QM SMARC SOM heatsink
PRT-17019

i.MX8QM SMARC SOM heatsink

SKU: PRT-17019
In stock
SKU
PRT-17019

The 82mm x 42mm sized Heat Sinks are made up of aluminium material and use silicone elastomer as a thermal gap pad between the CPU and the heat sink.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

iWave Systems SMARC Heat Sinks are designed for SMARC i.MX8M, i.MX8 QM, and SD820 modules. The 82mm x 42mm sized Heat Sinks are made up of aluminium material and use silicone elastomer as a thermal gap pad between the CPU and the heat sink. The SMARC Heat Sinks are light weight and rugged, intended to be easily attached to iWave’s Qseven system on modules.

Features & Specs

  • 82mm x 42mm Package
  • Aluminium material
  • Silicone elastomer as a thermal gap pad
  • Rugged and light weight
  • Mounting Style: Screw
  • Fin Style: Forged Fin

Documentation

Customer Reviews

i.MX8QM SMARC SOM heatsink
i.MX8QM SMARC SOM heatsink PRT-17019

Stock and Customer Discounts

$28.95 retail price.

Available Discounts

  • $27.50 | 25+ units
  • $26.06 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing