IC Hook with Pigtail
CAB-09741

IC Hook with Pigtail

SKU: CAB-09741

These twin-hook IC test clips feature a 2.5-inch pigtail with a male pin for direct breadboard insertion, perfect for grabbing onto tiny SOIC legs.

$5.75
In stock
SKU
CAB-09741
In stock
Stock/Discounts

Product Overview

When you are trying to analyze the tiny legs of a surface-mount component, standard alligator clips just won't cut it. These precision IC test hooks are designed to securely grip miniature test points without slipping or shorting adjacent pins, providing a stable, hands-free connection while you troubleshoot your circuit.

Twin-Hook Grip

Instead of a traditional single hook, the tip of each lead extends two microscopic hooks when actuated. This "double-grabber" design provides superior mechanical stability, making it ideal for securely clamping onto tiny SOIC IC legs or delicate wire leads without slipping. To keep your signals organized, the pack includes five distinct colors: red, blue, green, black, and white.

Twin-hook grip around a hook-up cable.

Breadboard Friendly

Each hook features a 2.5-inch pigtail wire that terminates in a standard male pin, perfect for breadboard connections. This makes it easy to jumper SMD components directly into a breadboard circuit. While we originally loved using these to connect tricky circuits to our Bus Pirate logic analyzer, they have proven to be an absolute lifesaver for any precision prototyping setup where standard probes are just too bulky.

Features & Specs

  • Cable Terminations:
    • Twin-hook Clip Style
    • Standard 0.1" Male Pin (breadboard compatible)
  • 2.5" Wire Length

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

IC Hook with Pigtail
IC Hook with Pigtail
$5.75
CAB-09741
$5.75 retail price.

Available Discounts

  • $5.46 | 25+ units
  • $5.18 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing