iCE40 HX Field Programmable Gate Array (FPGA) IC - 95 I/O, 132CSBGA
COM-31406

iCE40 HX Field Programmable Gate Array (FPGA) IC - 95 I/O, 132CSBGA

SKU: COM-31406

The iCE40™ HX is an ultra-low power, non-volatile FPGA from Lattice Semiconductor.

$15.95
In stock
SKU
COM-31406
In stock
Stock/Discounts

Helpful Documentation

Product Overview

The iCE40™ HX is an ultra-low power, non-volatile FPGA. In addition to LUT-based, low-cost programmable logic, these devices feature Embedded Block RAM (EBR), Non-volatile Configuration Memory (NVCM) and Phase Locked Loops (PLLs). These features allow the device to be used in low-cost, high-volume consumer and system applications.

The iCE40™ HX are fabricated on a 40nm CMOS low power process. The device architecture has several features such as programmable low-swing differential I/O and the ability to turn off on-chip PLLs dynamically. These features help manage static and dynamic power consumption, resulting in low static power.

The iCE40™ HX offers enhanced I/O features such as pull-up resistors. Pull-up features are controllable on a per-pin basis. The iCE40™ HX also provide flexible, reliable and secure configuration from on-chip NVCM. These devices can also configure themselves from external SPI Flash or be configured by an external master such as a CPU.

Features & Specs

  • Number of LABs/CLBs: 960
  • Number of Logic Elements/Cells: 7680
  • Total RAM Bits: 131072
  • Number of I/O: 95
  • Voltage - Supply: 1.14V ~ 1.26V
  • Mounting Type: Surface Mount
  • Operating Temperature: -40°C ~ 100°C (TJ)
  • Base Product Number: ICE40

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

iCE40 HX Field Programmable Gate Array (FPGA) IC - 95 I/O, 132CSBGA
iCE40 HX Field Programmable Gate Array (FPGA) IC - 95 I/O, 132CSBGA
$15.95
COM-31406
$15.95 retail price.

Available Discounts

  • $15.15 | 25+ units
  • $14.36 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing