Product Overview
Taoglas iDAS MIMO LTE Ceiling-Mount Omni Antenna is a compact circular ceiling mount antenna with high-performance and low Passive Inter-Modulation (PIM). The antenna is designed for use in indoor distributed antenna systems (iDAS) to address in-building coverage problems and increasing demand for constant connectivity. The iDAS delivers powerful worldwide 4G LTE MIMO coverage while also covering the 3G and 2G bands in a compact, easy-to-install design. iDAS networks are an excellent solution to bring LTE coverage to areas traditional base stations cannot reach.
The iDAS antenna is also designed for high isolation and low PIM between the two MIMO antennas to prevent self-interference. Low-loss plenum-rated cables are used to keep efficiency high while complying with stringent fire rating standards. An RG-402 equivalent plenum-rated cable is included with an operating temperature of up to +150°C. The PTFE/FEP jacket is flexible yet chemical and fire-resistant.